This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Touchpad Click
SEN-18880
MIKROE Touchpad Click
SKU: SEN-18880
Out of stock
SKU
SEN-18880
MIKROE Touchpad Click is a capacitive touch input device driven by Microchip’s low-powered MTCH6102 controller.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE Touchpad Click is a capacitive touch input device driven by Microchip’s low-powered MTCH6102 controller. The touchpad surface is covered with a sheet of black plastic to demonstrate the chip’s support for cover layers (up to 3mm for plastic, 5mm for glass) Touchpad Click communicates with the target MCU through the mikroBUS™ I2C interface (SCL and SDA pins), with additional functionality provided by the Interrupt and RSTL pins. Designed to use a 3.3V power supply.
Similar Items
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Touchpad Click
SEN-18880
Stock and Customer Discounts
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units