This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 2x2 Key Click
COM-20302

MIKROE 2x2 Key Click

SKU: COM-20302
Out of stock
SKU
COM-20302

2x2 Key Click has a 4 button keypad.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

2x2 Key Click has a 4 button keypad. The Click allows multiple key presses and has a debounce circuit composed of 74HC32 quad 2-input OR gate from NXP and the SN74HC14 Hex Schmitt-Trigger Inverter from Texas Instruments. 2x2 Key Click is designed to use either 3.3V or 5V power supply. The buttons can be independently read.

DEBOUNCE CIRCUIT

In electronics, two metal components tend to bounce or create multiple signals when they are in contact with each other — like when you push a button — before they get to a stable state. You want a single contact to be recorded, but the microcontroller records this as if you pressed the button many times.

So debouncing is, as the name states, the removal of bounces or spikes of low and high voltages. Graphically speaking, you want a clean line, not spikes. A debounce circuit makes sure that there are no voltage changes on the output. Thanks to it, one button press is recorded as such.

INTERRUPT SERVICE ROUTINE

All four Schmitt-trigger outputs are connected to input pins of the logic OR gate 74HC32, whose output is directly connected to the INT pin on mikroBUS. This pin is used to signalize an interrupt to the MCU any time a button is pressed.

In this way, the MCU software can be implemented as a simple polling routine, without any delays programmed in the code (like it would be necessary if there wasn’t a hardware debouncing circuit present).

Thanks to the INT pin you can easily program a common interrupt service routine, in order to detect when a button is pressed (the state of the button changes from low to high logic level).

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE 2x2 Key Click
MIKROE 2x2 Key Click COM-20302

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing