SparkFun Inventor's Kit - v4.1 (Special Edition)

Added to your shopping cart

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete five overarching projects consisting of 16 interconnected circuits that teach everything from blinking an LED to reading sensors. The culminating project is your very own autonomous robot! No previous programming or electronics experience is required to use this kit.

The full-color, spiral-bound SIK guidebook (included) contains step-by-step instructions with circuit diagrams and hookup tables for building each project and circuit with the included parts. Full example code is provided, new concepts and components are explained at point of use, and troubleshooting tips offer assistance if something goes wrong.

The kit does not require any soldering and is recommended for beginners ages 10 and up who are looking for an Arduino starter kit. For SIK version 4.1 we took an entirely different approach to teaching embedded electronics. In previous versions of the SIK, each circuit focused on introducing a new piece of technology. With SIK v4.1, components are introduced in the context of the circuit you are building, and each circuit builds upon the last, leading up to a project that incorporates all of the components and concepts introduced throughout the guide. With new parts and a completely new strategy, even if you've used the SIK before, you're in for a brand-new experience!

The SIK V4.1 includes the Redboard Qwiic which allows you to expand into the SparkFun Qwiic ecosystem after you have become proficient with the SIK circuits. The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong. With the addition of the SparkFun RedBoard Qwiic, you will need to download a new driver install that is different from the original SparkFun RedBoard.

Important: Due to global supply chain issues with some of the parts included in the SIK v4.1, we are providing this stand in replacement without the HDPE carrying case. This version of the SIK v4.1 comes in a red box at a reduced price, instead. We expect to have this issue resolved soon. Thank you for your patience and understanding!

  • Project 1: Light
    • Circuit 1A: Blinking an LED
    • Circuit 1B: Potentiometer
    • Circuit 1C: Photoresistor
    • Circuit 1D: RGB Night-Light
  • Project 2: Sound
    • Circuit 2A: Buzzer
    • Circuit 2B: Digital Trumpet
    • Circuit 2C: "Simon Says" Game
  • Project 3: Motion
    • Circuit 3A: Servo Motors
    • Circuit 3B: Distance Sensor
    • Circuit 3C: Motion Alarm
  • Project 4: Display
    • Circuit 4A: LCD "Hello, World!"
    • Circuit 4B: Temperature Sensor
    • Circuit 4C: "DIY Who Am I?" Game
  • Project 5: Robot
    • Circuit 5A: Motor Basics
    • Circuit 5B: Remote-Controlled Robot
    • Circuit 5C: Autonomous Robot

SparkFun Inventor's Kit - v4.1 (Special Edition) Product Help and Resources

Endless Runner Game

November 28, 2017

We make a simple side-scrolling endless runner game using parts from the SparkFun Inventor's Kit v4.0.

SparkFun Inventor's Kit Experiment Guide - v4.1

August 8, 2019

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.1.

How to Install CH340 Drivers

August 6, 2019

How to install CH340 drivers (if you need them) on Windows, Mac OS X, and Linux.

Light-Seeking Robot

November 28, 2017

We use parts from the SparkFun Inventor's Kit v4.0 to create a light-seeking robot that mimics the behavior of single-celled organisms.

Clap On Lamp

November 28, 2017

Modify a simple desk lamp to respond to a double clap (or other sharp noise) using parts from the SparkFun Inventor's Kit v4.0.

Measuring Internal Resistance of Batteries

May 5, 2016

Classroom STEM activity that has students build a battery from a lemon, measure the open and closed circuit voltages, and determine the battery's internal resistance.

Basic LED Animations for Beginners (Arduino)

December 3, 2019

Let's have some fun with LEDs! We'll explore LEDs once again with the SparkFun RedBoard Qwiic, making cool effects, and putting those effects to work using a sensor.

Basic Character LCD Hookup Guide

May 28, 2019

Liquid crystal displays (LCDs) are a great way to output a string of words or sensor data to a display for visual feedback. In this tutorial, we'll learn about LCDs, how to print a string of words to a 16x2 basic character LCD and create custom characters.

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ACOB1 / about 11 months ago * / 1

    Here is a guide that I have worked on for this kit. Student-friendly. This is meant to guide students independently.

    https://www.youtube.com/watch?v=K0MTLJuJIWM&list=PL-MpQVvC1wogAPJ7unc5m7LuJ7gsTGYr8

    Youtube Channel name: Create with Cobian

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Hours of enjoyable challenges

I bought this for our high school aged grandson and he has hardly put it down to do his regular homework. So many things to create and program. Well worth the cost.