This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE I2C MUX 5 Click
DEV-19315

MIKROE I2C MUX 5 Click

SKU: DEV-19315
Out of stock
SKU
DEV-19315

Multiplexing allows address expansion as well as addressing one of the multiple identical devices, thus resolving address conflict issues.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

I2C MUX 5 Click is a compact add-on board with translating I2C and SMBus switch intended for applications with I2C peripheral address conflicts. This board features the LTC4306, a 4-channel, 2-wire bus multiplexer with bus buffers to provide capacitive isolation between the upstream and downstream buses from Analog Devices. Through software control, the LTC4306 splits the I2C bus into four sub-branches and connects the upstream 2-wire bus to any desired combination of downstream buses. It has a programmable disconnect from stuck bus function, provides four alert inputs for fault reporting, and two GPIO pins configurable as inputs, open-drain, or push-pull outputs. This Click board™ is suitable for a wide range of applications from industrial to medical, communications, and automotive systems.

I2C MUX 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

I2C MUX 5 Click is based on the LTC4306, a 4-channel, 2-wire bus multiplexer with bus buffers to provide capacitive isolation between the upstream and downstream buses from Analog Devices. Multiplexing allows address expansion as well as addressing one of the multiple identical devices, thus resolving address conflict issues. Through software control, the LTC4306 splits the I2C bus into four sub-branches and connects the upstream 2-wire bus to any desired combination of downstream buses. It’s compatible with I2C and SMBus standards, has a programmable disconnect from stuck bus function, and provides four alert inputs for fault reporting with two GPIO pins configurable as inputs, open-drain, or push-pull outputs.

I2C MUX 5 Click communicates with MCU using the standard I2C 2-Wire interface with a frequency up to 400kHz. It also has three address pins (A0, A1, and A2 that provides 27 specific addresses) programmed by the user to determine the value of the last three LSBs of the peripheral address selected by onboard SMD jumpers labeled as ADDR SEL, allowing selection of the peripheral address LSBs.

In addition to I2C communication, this Click board™ has several additional features such as Interface Enable, Fault Alert, and Connection Ready function. The Fault Alert pin, labeled as ALR and routed on the INT pin of the mikroBUS™ socket, is pulled low when a fault occurs to alert the MCU. This pin is pulled to low logic level when any of the four alert input pins are low or when the 2-wire bus is stuck low and visually displays its function with a red LED marked as ALERT.

The Enable pin, labeled as EN and routed on the CS pin of the mikroBUS™ socket, is used to enable or disable I2C communication to the LTC4306, and the Ready pin labeled as RDY, routed on the AN pin of the mikroBUS™ socket, is used as connection ready output. This pin is pulled down when none of the downstream channels is connected to the upstream bus and turns off when one or more downstream channels are connected to the upstream bus.

The LTC4306 optionally provides two general-purpose input/output pins (GPIOs) that can be configured as logic inputs, open-drain outputs, or push-pull outputs. These pins are also connected to the two green LEDs, LD3 and LD2, which light up when GP1 and GP2 pins, respectively, are low.

This Click board™ is designed to operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library that contains functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Maximum Supply Current: 8mA
  • 2-Wire Bus Frequency Range: Min. 0kHz, Max. 400kHz
  • Operating Temperature Range: Min. 0°C, Max. 70°C

Customer Reviews

MIKROE I2C MUX 5 Click
MIKROE I2C MUX 5 Click DEV-19315

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing