This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Expand 4 Click
COM-20378

MIKROE Expand 4 Click

SKU: COM-20378
Out of stock
SKU
COM-20378

Expand 4 Click carries TPCIC6A595, a chip that combines an 8-bit serial-in, parallel-out shift register with an 8-bit D-type storage register.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Expand 4 Click carries TPCIC6A595, a chip that combines an 8-bit serial-in, parallel-out shift register with an 8-bit D-type storage register. It’s intended for use as a port expander for connecting high power peripherals. On the output side it has open-drain transistors with output ratings of 50V and 350mA (these are accessed through 8 pins above the mikroBUS socket (D0-D7) with corresponding GND pins on the other side. For data input, Expand 4 Click uses SPI. Additional pins include CLR IN (clear all input shift registers when held low), EN IN (sets all drain outputs to OFF when held high), and CS (provides the impulse for shifting the data from the shift to the storage register.).

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 5V

Customer Reviews

MIKROE Expand 4 Click
MIKROE Expand 4 Click COM-20378

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing