This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Expand 3 Click
BOB-20400

MIKROE Expand 3 Click

SKU: BOB-20400
In stock
SKU
BOB-20400

Expand 3 Click carries DS2408, an 8-channel programmable I/O expander.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Expand 3 Click carries DS2408, an 8-channel programmable I/O expander that communicates with the target board MCU through a standard Dallas Semiconductor 1-Wire interface (15.3 kbps or 100kbps). The chip also has a factory-lasered 64-bit registration number, which enables multiple Expand 3 Clicks to be connected on the same data line. For this purpose, the Click has additional three pins above the mikroBUS™ socket. As for the socket, the onboard GP SEL jumper allows you to specify the communication pins (either OW1 or OW0, which are in place of the usual AN and PWM pins on mikroBUS™). An additional reset line (RST) is also connected. The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: 1-Wire, GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Expand 3 Click
MIKROE Expand 3 Click BOB-20400

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing