This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Terminal 2 Click
DEV-20505

MIKROE Terminal 2 Click

SKU: DEV-20505
In stock
SKU
DEV-20505

Terminal 2 Click is an adapter Click board™ used as a mikroBUS™ socket expansion board.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Terminal 2 Click is an adapter Click board™ used as a mikroBUS™ socket expansion board. It provides an easy and elegant solution for adding the external connection capability to the Click board™, plugged on a mikroBUS™ socket. Featuring two 9-position 2.54mm pitch terminal blocks makes it an easy way to expand the development system's connectivity with the mikroBUS™ socket while keeping the bus free to use with any Click board™.

Terminal 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Terminal 2 Click is an adapter Click board™ used as a mikroBUS™ socket expansion board. This Click board™ provides an easy and elegant solution for adding the external connection capability to the Click board™ and can be connected to the mikroBUS™ socket like any other Click board™. On the central area of the Terminal 2 Click, two 9-position 2.54mm pitch terminal blocks are placed. Each of the terminal pins corresponds to a pin on the mikroBUS™ socket. Thanks to these terminals, the connection with the Click board™ remains firm and stable, retaining a perfect connection quality at all times.

Lines of the mikroBUS™ socket to which Terminal 2 Click is attached are shared through the onboard connectors, which mirrors the connected mikroBUS™ socket pins. Therefore, care should be taken when working with the Terminal 2 Click and connecting an external device to it, because the same pins on the mikroBUS™ are shared, either for the communication (SPI, UART, I2C) or for some other purpose (RST, INT, or other pins used as GPIO).

This Click board™ can operate with both 3.3V and 5V logic voltage levels. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. A green LED visually detects the presence of an active power supply, labeled as PWR. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: Analog, GPIO, I2C, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE Terminal 2 Click
MIKROE Terminal 2 Click DEV-20505

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing