This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 6 Click
WRL-19430

MIKROE BLE 6 Click

SKU: WRL-19430
Out of stock
SKU
WRL-19430

BLE 6 Click is a Bluetooth low energy system-on-chip application processor certified module, compliant with BT specifications v5.0 and BQE qualified.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BLE 6 Click is a Bluetooth low energy system-on-chip application processor certified module, compliant with BT specifications v5.0 and BQE qualified. The featured BlueNRG-M2 module developed by STMicroelectronics supports multiple roles simultaneously and can act at the same time as Bluetooth controller and peripheral device. The BlueNRG-M2 is based on the BlueNRG-2 system-on-chip and the entire Bluetooth low energy stack and protocols are embedded into the module. The BlueNRG-M2 module provides a complete RF platform in a tiny form factor. Radio, embedded antenna and high frequency oscillators are integrated to offer a certified solution to optimize the time-to-market of the final applications. BLE 6 Click is a perfect solution for various IoT applications, smart home applications, BLE enabled toys, advanced robotics, and other similar applications.

The BLE 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

BLE 6 Click uses the BlueNRG-M2, a Bluetooth low energy application processor module compliant with Bluetooth® v5.0. The BlueNRG-M2 module has been designed around the ST BlueNRG-2 SoC where its Cortex-M0 core can execute both Bluetooth protocols and customer application. Optimized memory architecture includes 256 kB of Flash memory and 24 kB of ultra-low-leakage RAM (with full data retention). A complete power-optimized Bluetooth stack library provides:

  • Controller, peripheral and multiple role support;
  • GAP: central, peripheral, observer or broadcaster roles;
  • Simultaneous advertising and scanning;
  • Capability of being a peripheral of up to two controllers simultaneously;
  • ATT/GATT: client and server;
  • SM: privacy, authentication and authorization;
  • L2CAP;
  • Link Layer: AES-128 encryption and decryption.

The BLUENRG-M2 module has both 32 MHz and 32 kHz crystal oscillators implemented. It has been designed to leverage the BlueNRG-2 integrated DC-DC step-down converter in order to achieve the best power consumption in active mode. It also embeds a high-efficiency chip antenna. It can be configured to support both application processor (host-less) and network processor (hosted) modes. The BlueNRG-M2 module provides a complete RF application platform in a tiny form factor (11.5 x 13.5 x 2.0 mm) and being a certified solution optimizes the time to market of the final applications. The BlueNRG-M2 module allows applications to meet the tight advisable peak current requirements imposed with the use of standard coin cell batteries.

There are two possible software architectures: Host-less mode (application processor - customer application runs on the BlueNRG-M2 module) and Hosted mode (network processor - the module is configured as network module controlled by an external host connected via SPI or UART). The module comes with a pre-programmed UART bootloader. The BlueNRG-M2 embeds the ARM serial wire debug (SWD) port routed to the SWD header connector. It is two pin (clock and single bi-directional data) debug interface, providing all the debug functionality plus real-time access to system memory without halting the processor or requiring any target resident code. Since the SPI peripheral can be used either as controller or peripheral, the onboard SMD jumpers labeled as MODE SEL allow switching between the two.

This Click board™ is designed to be operated only with a 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: Analog, GPIO, I22, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE BLE 6 Click
MIKROE BLE 6 Click WRL-19430

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing