This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 2 Click
WRL-20422

MIKROE BLE 2 Click

SKU: WRL-20422

BLE 2 Click is an excellent choice if you want simple, temporary connectivity with your smart devices over Bluetooth 4.1.

Out of stock
SKU
WRL-20422

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BLE 2 Click is an excellent choice if you want simple, temporary connectivity with your smart devices over Bluetooth 4.1.

BLE 2 Click features the RN4020 module from Microchip, that integrates RF, a baseband controller, and a command API processor, making it a complete Bluetooth Low Energy solution. The Click communicates with the target board MCU through mikroBUS™ RX, TX and AN (CMD), PWM (con.), and RST (wake) lines. The board is designed to use 3.3V power supply only.

MICROCHIP LOW-ENERGY DATA PROFILE

The RN4020 has Microchip’s Low-energy Data Profile (MLDP) which enables an asynchronous serial data connection between two RN4020 devices (which could be two BLE 2 Clicks). The module can be remotely controlled or updated over-the-air by another module over a secure connection or can be controlled or updated through its UART interface.

PCB TRACE ANTENNA

The RN4020 module aboard BLE 2 Click incorporates a PCB antenna with a range of at least 30m.

BLUETOOTH 4.1

Bluetooth 4.1 is intended for IoT, it has low power consumption and lets any device be a peripheral and a hub at the same time.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE BLE 2 Click
MIKROE BLE 2 Click WRL-20422
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing