This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RN4871 Click
WRL-20271

MIKROE RN4871 Click

SKU: WRL-20271

RN4871 Click carries the RN4871 Bluetooth® 4.2 low energy module from Microchip.

Out of stock
SKU
WRL-20271

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RN4871 Click carries the RN4871 Bluetooth® 4.2 low energy module from Microchip. The Click is designed to run on a 3.3V power supply. It uses ASCII Command Interface over UART for communication with target microcontroller, with additional functionality provided by the following pins on the mikroBUS™ line: RST, CS, and INT.

RN4871 MODULE FEATURES

The RN4871 Bluetooth Low Energy module integrate Bluetooth 4.2 baseband controller, on-board Bluetooth stack, digital and analog I/O, and RF power amplifier into one solution.

The module contains an integral ceramic chip antenna.

All products in the RN series can be dynamically configured by the host microcontroller with a few simple ASCII commands.

The RN4871 supports both peripheral and central Generic Access Profile (GAP) roles, actively scanning for other connectable devices instead of waiting for incoming connection requests. The peripherals are usually small, low power devices like sensors and monitors, that broadcast information to the central device. The central device can communicate with multiple peripherals.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: Min. 1.9V, Max. 3.6V
  • Frequency Band: Min. 2.402 GHz, Max. 2.480 GHz
  • Operating Temperature Range: Min. -20°C, Max. +70°C
  • Sensitivity: 90 dBm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE RN4871 Click
MIKROE RN4871 Click WRL-20271
$32.95 retail price.

Available Discounts

  • $31.30 | 25+ units
  • $29.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing