This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Bluetooth Click
WRL-18808

MIKROE Bluetooth Click

SKU: WRL-18808

Bluetooth Click communicates with the target board MCU through UART interface and is designed to run on 3.3V power supply only.

Out of stock
SKU
WRL-18808

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

With the range up to a 100m and low power consumption, Bluetooth Click is a great solution if you are looking for a simple way to integrate Bluetooth 2.1 communication to your device. It features the RN-41 low power, class 1 Bluetooth radio module. Bluetooth Click communicates with the target board MCU through UART interface and is designed to run on 3.3V power supply only.

The RN-41 Class 1 Bluetooth radio module delivers up to a 3-Mbps data rate, for distances up to 100 meters (class 1 radio).

Bluetooth 2.1 + EDR version includes sniff subrating, a feature that significantly increases battery life for devices that have long periods in idle mode, like home sensor networks, headsets, etc. The host can specify maximum transmit and receive latencies, so that a device knows how often in a cycle it needs to enter sniff mode.

The average power consumption in normal mode is 30mA, 8mA in low-power sniff mode, and only 2.5mA in stand-by mode.

Low power consumption and high data rates make this Click the best choice in barcode scanners, measurement and monitoring systems, industrial sensors and controls, medical devices, asset tacking, etc.

Features & Specs

  • Interface: UART, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Bluetooth Click
MIKROE Bluetooth Click WRL-18808
$45.95 retail price.

Available Discounts

  • $43.65 | 25+ units
  • $41.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing