MIKROE MIC 3 Click

The MIC 3 Click is a Click board™ that features the SSM2167-1RMZ-R7, a Microphone Preamplifier, from Analog Device. This Click board™ is a low voltage Microphone preamplifier with Variable compression and noise gating. The MIC 3 Click is a very easy solution to work with it, which makes it an ideal solution for using it in desktop, portable or palmtop computers, telephone conferencing, communication headsets, two-way communication, surveillance system where the microphone is needed, stethoscope, karaoke and DJ mixers.

The MIC 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The MIC 3 Click based on the SSM2167-1RMZ-R7 from Analog Devices is a complete and flexible solution for conditioning microphone inputs in personal electronics and computer audio systems. The Click board™ is also excellent for improving vocal clarity in communications and public address systems. A low noise voltage-controlled amplifier (VCA) provides a gain that is dynamically adjusted by a control loop to maintain a set compression characteristic. The MIC 3 Click provides two operation settings, these settings are selectable with NOISE G. COMPR. jumpers.

The MIC 3 Click provides four different preset values of the noise gate threshold. Experiment with these values by varying the gate. The noise gate threshold is a programmable point using an external resistor. The downward expansion threshold may be set between −40 dBV and −55 dBV, as shown in Table.

Noise Gate (dBV):

  • -40
  • -48
  • -54
  • -55

Value of RGATE:

  • 0 Ω
  • 1 Ω
  • 2 Ω
  • 3 Ω

The Click board™ provides four different preset values of the compression ratio. Changing the scaling of the control signal fed to the VCA causes a change in the circuit compression ratio.Lowering RCOMP gives smaller compression ratios as indicated in Table. Automatic Gain Control (AGC) performance is achieved with compression ratios between 2:1 and 10:1, and is dependent on the application. Shorting RCOMP disables the AGC function, setting the compression equal to 1:1.

Compression Ratio:

  • 1:1
  • 2:1
  • 5:1
  • 10:1

Value of RCOMP:

  • 0 Ω
  • 15 Ω
  • 75 Ω
  • 174 Ω

The MIC 3 Click is designed to work with either 3.3V or 5V power supply. It communicates with the target MCU over GPIO pin on the mikroBUS™. The supply current of the SSM2167 can be reduced to under 10 μA by applying an active low.

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

MIKROE MIC 3 Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.