This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Text To Speech Click
DEV-18873

MIKROE Text To Speech Click

SKU: DEV-18873

Text To Speech Click is a mikroBUS™ add-on board that carries an Epson S1V30120 speech synthesis IC.

Out of stock
SKU
DEV-18873

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Text To Speech Click is a mikroBUS™ add-on board that carries an Epson S1V30120 speech synthesis IC. The IC is powered by the Fonix DECtalk® v5 speech synthesis engine that can make your robot or portable device talk in US English, Castilian Spanish or Latin American Spanish, in one of nine pre-defined voices. The DECtalk engine includes a parser that gives users fine control over the quality, pitch and intonation of the synthesized speech. The audio is reproduced at 11.025kHz sampling rate. Text To Speech Click board™ communicates with the target board microcontroller through the mikroBUS™ SPI interface (MISO, MOSI, SCK, CS) with additional functionality provided by DRDY, NRST and MUTE pins (in place of default mikroBUS™ INT, RST and AN pins) It can use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Text To Speech Click
MIKROE Text To Speech Click DEV-18873
$45.95 retail price.

Available Discounts

  • $43.65 | 25+ units
  • $41.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing