Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Noise Click
DEV-18871

MIKROE Noise Click

SKU: DEV-18871

Noise Click is a mikroBUS™ add-on board with noise detecting circuitry.

Out of stock
SKU
DEV-18871

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Noise Click is a mikroBUS™ add-on board with noise detecting circuitry. It enables you to set a noise detection threshold for alarm systems, environmental monitoring or data logging.

When the volume of ambient sound reaches the set threshold, an interrupt is triggered. The most important parts of the circuit are the microphone, an RMS-to-DC converter, two dual rail-to-rail Input/Output 10 MHz operational amplifiers, and a 12-bit digital-to-analog converter (DAC).

The 12-bit DAC provides the reference voltage — the noise threshold — for the comparator. You set the exact level through the SPI interface. The threshold should be configured through trial and error (4096 discrete values to select from). Beside SPI, EN and OUT pins provide additional functionality.

The board works on a 3.3V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Noise Click
MIKROE Noise Click DEV-18871
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing