This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Charger 13 Click
TOL-19611

MIKROE Charger 13 Click

SKU: TOL-19611
Out of stock
SKU
TOL-19611

Charger 13 Click is a single lithium-ion (Li+) cell battery charger.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Charger 13 Click is a single lithium-ion (Li+) cell battery charger. This Click can be used for Low-Cost Li-Ion battery chargers, or Power Tools, toys, backup energy storage solutions, etc. Charger 13 Click is based on the RT9532GQW battery charger IC, which has some extra features enabling charging without too much hassle. This IC has an internal switching-mode regulation with input current limiting, allowing it to use an external power supply from a cheap wall adapter, rated up to 28V. On the board, there is a Power LED and two extra LED’s which can be used for charging indications.

Charger 13 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Charging of the Li+ battery cell is a demanding task that requires a very accurate current and voltage monitoring and limiting. In addition, it also requires specific charging conditions, depending on the battery level (constant current mode, constant voltage mode). Li+ batteries contain flammable chemical compounds and can easily be ignited. The RT9532GQW IC closely monitors the battery voltage and current during the charging process, ensuring safe and reliable operation. Charger 13 Click is a perfect solution for the development of multiple Li+ battery cell charging applications, offering a set of connectors, pins, and LED indicators, allowing fast and easy prototyping.

Charger 13 Click is based on the RT9532GQW - fully integrated single cell Li-ion battery charger IC ideal for portable applications. The RT9532 optimizes the charging task by using a control algorithm including pre-charge mode, fast charge mode and constant voltage mode. The input voltage range of the VIN pin can be as high as 28V. When the input voltage exceeds the OVP threshold, it will turn off the charging MOSFET to avoid overheating of the chip. Along with its small physical size, the low number of external components makes this IC ideally suitable for various applications. The 4.2V factory preset reference voltage simplifies design.

The RT9532GQW IC is designed with reliability in mind: the IC prevents draining the battery below the critical level, offers prequel charging (for deeply depleted batteries), features an overvoltage protection, charging status monitoring and so on. The Click board™ itself is equipped with a set of indicators used to monitor both charging process and power distribution.

  • CHARGE LED indicates the charge-in-progress status.
  • STATUS LED indicates power status during the charging process.

On the left side of the Click board™ is an input screw terminal with corresponding markings, where the external voltage as high as 28V can be applied. The connector on the right side is reserved for a Li-Ion battery with GND and VBAT+ markings. When connected to power source, the green STATUS LED will indicate it, while the red – CHARGING LED will indicate the charging in progress and will turn off once the battery charging is finished.

The voltage range which can be used to power up the Charger 13 Click, allows for it to work with both 3.3V and 5V capable MCUs. It can be selected by soldering a small SMD jumper, labeled as VCC SEL to the correct position.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V

Customer Reviews

MIKROE Charger 13 Click
MIKROE Charger 13 Click TOL-19611

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing