This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Balancer 5 Click
TOL-19589

MIKROE Balancer 5 Click

SKU: TOL-19589

Balancer 5 Click is an intelligent 2-cell Li-Ion battery charger, system power manager, and a battery fuel gauge Click board™.

Out of stock
SKU
TOL-19589

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Balancer 5 Click is an intelligent 2-cell Li-Ion battery charger, system power manager, and a battery fuel gauge Click board™. Balancer 5 Click is based on BQ25887 controller which has some extra features enabling charging without too much hassle. As a system power distributor, it can supply up to 3.3A to a connected battery. By utilizing an externally connected USB power supply, it can charge a 2-cell Li-Ion battery. A dedicated power management IC with the optimized smart power control allows very efficient management of the available power.

The Balancer 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Balancer 5 Click is based on the BQ25887 form Texas Instruments- fully integrated 2-cell Li-ion battery charger IC ideal for portable applications with cell balancing. The BQ25887 optimizes the charging two battery with balancing. The input voltage range from USB connector can be as high as 5.5V, battery can be charge with up to 3.3A. When the input voltage exceeds the OVP (Over Voltage Protection) threshold, it will turn off the charging MOSFET to avoid overheating of the chip. Along with its small physical size, the low number of external components makes this IC ideally suitable for various applications.

As a Lithium Ion batteries require a very accurate current and voltage for charging, Balancer 5 Click can be a perfect solution for such a task. Balancer 5 Click is equipped with a highly integrated Li-Ion battery charger, supporting intelligent, constant-current, constant voltage (CCCV), temperature-regulated battery charger charges a 2-cell lithium-ion (Li+) cell batteries. This Click has a charging current control IC over I2C interface which ensures perfect and efficient charging. Balancer 5 Click can be used as a part of the power supply and distribution system in many applications: different kinds of handheld appliances, portable media players, portable audio players, and other general-purpose battery-operated electronic devices.

On the left side of the Click board™ is an input USB connector, where the external voltage as high as 5.5V can be applied. Two connectors on the right side is reserved for a Li-Ion batteries with corresponding markings, right connector is for first batteries and left connectr is for secound batteries. When connected to power source, the green CHARGE LED will indicate it, LOW indicates charge in progress. HIGH indicates charge complete or charge disabled. When any fault occurs, the STAT pin blinks at 1Hz. The STAT function can be disabled when the STAT_DIS bit is set.

On right side is 1x2 male header for connect a NTC (Negative temperature Coefficient) resistor. Connect a negative temperature coefficient thermistor. Program temperature window with a resistor divider from REGN to TS to GND. Charge suspends when TS pin is out of range. Recommend 103AT-2 thermistor.

The voltage range which can be used to power up the Balancer 5 Click, allows for it to work with 5V capable MCUs.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 5V
  • Input Voltage (at USB CN1 connector): Min. 3.9V, Typ. 5V, Max. 5.5V
  • System output voltage (at BATT1 and BATT2 connector): 9.2V
  • Charging Current (max current selectable by IOUT SEL): Typ. 0.5A, Max 2.2A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Balancer 5 Click
MIKROE Balancer 5 Click TOL-19589
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing