This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE BLE 8 Click
WRL-19676

MIKROE BLE 8 Click

SKU: WRL-19676
Out of stock
SKU
WRL-19676

BLE 8 Click is equipped with the ANNA-B112, Stand-alone Bluetooth 5 low energy module by u-blox, which is based on the nRF52832 chip.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BLE 8 Click is fully embedded stand-alone Bluetooth 5.0 Energy connectivity module, equipped with the ANNA-B112, an ultra-small, high-performing, standalone Bluetooth low energy module for easy integration of Bluetooth low energy connectivity (BLE) into various electronic devices. This module combines a high-performance Arm® Cortex®-M4 CPU microprocessor with FPU, and state-of-the-art power performance. Reliable and easy to use, BLE 8 Click is a perfect solution for development of various IoT applications, smart home applications, BLE enabled toys, advanced robotics, and other similar applications.

BLE 8 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

BLE 8 Click is a Click board™ which provides Bluetooth Low Energy connectivity for any embedded application. It features the ANNA-B112, an integrated wireless connectivity solution. The ANNA-B112 module itself is based on the nRF52832 chip, a flexible, efficient Bluetooth 5 and Bluetooth mesh multiprotocol SoC. Armed with such a powerful processor, the ANNA-B112 can achieve data rates of up to 2 Mbps and up to 5 dBm maximum radiated output power using internal antenna, ensuring a reliable connection and good signal coverage. BLE 8 Click is ideal for small smart devices like home automation sensor and fitness applications that need to require really low power consumption and long battery life.

BLE 8 Click is equipped with the ANNA-B112, Stand-alone Bluetooth 5 low energy module by u-blox, which is based on the nRF52832 chip. The nRF52832 is the mid-range member of the nRF52 Series SoC family. It meets the challenges of a broad range of applications that need Bluetooth 5 feature sets, protocol concurrency and a rich and varied set of peripherals and features. In addition, it offers generous memory availability for both Flash and RAM. It is operated by a set of AT commands, over the UART interface, which makes the BLE 8 Click very easy to use.

By integrating most of the critical components on the chip, the ANNA-B112 allows the module to overcome any imperfections of external discrete components, allowing signal transmission power of up to 5dBm, and -92 dBm sensitivity for the receiver, using the on-chip antenna.

The ANNA-B112 module is built around an ARM® Cortex™-M4 CPU with floating point unit running at 64 MHz. It has NFC-A Tag for use in simplified pairing and payment solutions, as well as numerous digital peripherals and interfaces such as PDM and I2S for digital microphones and audio. It is also fully multiprotocol capable with full protocol concurrency. It has protocol support for Bluetooth 5, Bluetooth mesh, ANT and 2.4 GHz proprietary stacks.

Besides the mikroBUS™ socket, BLE 8 Click also features two optional 6-pin header mounts, with marked pin labels. All of these pins can be externaly connected and used for various purposes. SWDCLK and SWDIO pins are reserved for the SWD interface, which the ANNA-B112 series modules uses for flashing and debugging. The rest of the external pins, labeled as IO1-IO10 are general purpose IO type and can be programmed according to the users needs.

The onboard buttons T1 and T2, as well as the RGB LED LD2 (labeled SYS), are also user programmable and can be used for various purposes for basic user interaction without any external components required besides the BLE 8 Click.

This Click board™ is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE BLE 8 Click
MIKROE BLE 8 Click WRL-19676

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing