This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Temp&Hum 6 Click
SEN-19860

MIKROE Temp&Hum 6 Click

SKU: SEN-19860
Out of stock
SKU
SEN-19860

Temp&Hum 6 Click is a smart temperature and humidity sensing Click board™, packed with features that allow easy and simple integration into any design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Temp&Hum 6 Click is a smart temperature and humidity sensing Click board™, packed with features that allow easy and simple integration into any design. It measures a wide range of temperature and relative humidity values with great accuracy. The ENS210 sensor IC used on this Click board™ is an ultra-accurate temperature and relative humidity sensor (RH), featuring very low drift, very low power consumption, small hysteresis, and excellent long-term stability. Thanks to its advanced logic back-end, the sensor IC can offer measurement readings in Kelvin and %RH directly, over the I2C interface.

Temp&Hum 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Featuring a smart and accurate temperature and humidity sensor IC, this Click board™ represents a perfect solution for a wide range of applications that rely on an accurate temperature and humidity measurements. By reducing the workload off the host microcontroller (MCU), it makes software development much simpler and faster, while reducing the power consumption at the same time. It is a perfect choice for various consumer and industry related applications, such as indoor weather stations, thermostats and humidistats, microenvironment centers, respiratory therapy applications, and similar.

The main component of Temp&Hum 6 Click is the ENS210, a relative humidity and temperature sensor with I²C Interface, from ams AG. This sensor IC integrates two very accurate sensing components: temperature sensor, and relative humidity sensor. Thanks to an integrated logic back-end section, the IC can output calibrated readings from both sensors in human-readable format (%RH, and K).

The ENS210 incorporates a high accuracy thermal sensor, which can measure the temperature in the range between -40°C and 100°C while retaining accuracy of ±0.5°C. The accuracy is even greater if the range is narrowed down: when used over the range between 0°C and 70°C, the typical accuracy is ±0.2°C. Also, the repeatability of the temperature measurement is very good, in the range of ±0.1°C. The ENS210 is very reliable. It can be used for prolonged periods of time, as it has a very low thermal drift of only 0.005°C per year.

After the measurement has been converted by the A/D converter which uses a relatively new hybrid-mode technology (Zoom ADC), it is fed to a logic back-end, which applies factory-calibrated correction, and converts the raw data into Kelvins. Note that the sensor will take some time to accommodate to the ambient temperature, especially if the temperature changes quickly, considering the thermal conductivity of the PCB itself. However, the Click board™ surface is not very large, resulting in lower thermal inertia.

The humidity sensor is a capacitor-based sensor, which consists of a humidity-sensitive large-area capacitor. The humidity-sensitive layer allows the capacitance changes proportional to relative humidity. The capacitance has a linear dependence on temperature, which ensures high accuracy. However, the accuracy of the relative humidity sensor changes with the ambient temperature, as well as with the %RH. The datasheet of the ENS210 offers an absolute accuracy map, covering a range of different %RH and °C values. The RH sensor accuracy varies in the range between ±2.5% and ±5.5%, depending on the measuring conditions. This table can be used to check the exact accuracy for some specific conditions.

After the measurement has been converted by a high-precision 2nd order sigma-delta ADC, the logic back-end section applies the factory-calibrated correction and converts the raw data into %RH value. Note that the capacitor-based humidity sensors commonly suffer from a small hysteresis that might occur if the sensor is used in very humid conditions for prolonged periods of time. However, this hysteresis is not irreversible. The ENS210 does not exhibit a significant hysteresis effect. The datasheet specifies it to be ±0.7 %RH in the range between 20% to 90% RH, and ambient temperature of 25 °C.

Temp&Hum 6 Click uses the I2C communication interface. It has pull-up resistors connected to the mikroBUS™ 3.3V rail. A proper conversion of logic voltage levels should be applied before the Click board™ is used with MCUs operated with 5V.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Temp&Hum 6 Click
MIKROE Temp&Hum 6 Click SEN-19860