This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE HTU21D Click
SEN-20430
MIKROE HTU21D Click
SKU: SEN-20430
Out of stock
SKU
SEN-20430
HTU21D Click carries a high-precision, easy-to-use relative humidity sensor with temperature output.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
HTU21D Click carries a high-precision, easy-to-use relative humidity sensor with temperature output. It's a great solution for quickly developing reliable environmental sensing nodes. The sensor is plug and play, requiring no calibration to use. The measurement range of HTU21D Click is from 0 to 100 percents of relative humidity, and -40 to +125 degrees of Celsius. The board communicates with the target microcontroller through mikroBUS™ I2C lines: SCL and SDA (data). The default resolution of the signal is set to 12-bit for relative humidity and 14-bit for temperature readings. HTU21D Click uses a 3.3V power supply.
Similar Items
Features & Specs
- Interface: I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE HTU21D Click
SEN-20430
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units