This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE HDC1000 Click
SEN-20416

MIKROE HDC1000 Click

SKU: SEN-20416
Out of stock
SKU
SEN-20416

HDC1000 Click is a humidity (and temperature) measurement Click board™ carrying the HDC1000 sensor from TI.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

HDC1000 Click is a humidity (and temperature) measurement Click board™ carrying the HDC1000 sensor from TI. Its chief features are low power consumption, precision, and resistance to dust, dirt, and similar environmental contaminants. The relative humidity (0-100%RH) is measured with an accuracy of ±3%; the temperature is measured within a range from –20°C to 85°C with ±0.2°C accuracy. HDC1000 Click communicates with the target board MCU through mikroBUS I2C and INT lines. It operates as a peripheral device on the I2C interface. A pair of onboard jumpers allow you to specify the peripheral byte address, with four to choose from. The board is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE HDC1000 Click
MIKROE HDC1000 Click SEN-20416

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing