This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE DHT22 Click
SEN-20421
MIKROE DHT22 Click
SKU: SEN-20421
Out of stock
SKU
SEN-20421
DHT22 Click is a temperature and humidity measurement board carrying the sensor of the same name.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
DHT22 Click is a temperature and humidity measurement board carrying the sensor of the same name. It’s a low cost reliable solution that communicates with the target board microcontroller through a single Serial Data Line. The sensor can detect temperatures between –40 and 80 degrees centigrade with a half a degree precision. The relative humidity measurement from 0–100% is accurate within 2%. DHT22 has two jumpers. One for choosing between two mikroBUS™ pins (CS or INT) for communicating with the target board microcontroller. Another for setting up the power supply voltage either at 3.3V or 5V.
Similar Items
Features & Specs
- Interface: GPIO
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE DHT22 Click
SEN-20421
Stock and Customer Discounts
$24.95 retail price.
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units