This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Alcohol 3 Click
SEN-19865

MIKROE Alcohol 3 Click

SKU: SEN-19865
Out of stock
SKU
SEN-19865

Alcohol 3 Click is a gas sensor Click board™, equipped with the MiCS-5524, a compact metal oxide (MOS) sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Alcohol 3 Click is a gas sensor Click board™, equipped with the MiCS-5524, a compact metal oxide (MOS) sensor. This sensor reacts to the presence of deoxidizing and reducing gases, such as ethanol (also known as alcohol). Its impedance changes as a result of a catalytic reaction, allowing it to be used in a voltage divider configuration. This voltage can be sampled by an accurate A/D converter (ADC), allowing data to be read directly over the I2C interface. The MiCS-5524 sensor itself is a robust sensor, which can be used in harsh environment for gas leakage detection, in breath checking applications, early fire detection, etc.

Alcohol 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The Click board™ contains the required resistances used to form a voltage divider with the sensor, as well as the accurate SAR type ADC with 12-bit resolution which allows the voltage to be converted, using 5V from the mikroBUS™ rail as a voltage reference. Featuring the MiCS-5524, a robust and reliable gas sensor which requires a minimal number of additional components, the MCP3221, an accurate 12-bit ADC by Microchip, proven in many Click board™ designs so far, Alcohol 3 Click represents an ideal solution for a rapid development of all kinds of breathalyzer applications, gas leakage applications, fire detection applications, CO detectors, and similar reducing gasses detecting applications.

Alcohol 3 Click is equipped with the MiCS-5524 sensor, a compact MOS sensor from SGX Sensortech. This sensor consists of a micromachined metal oxide semiconductor diaphragm, with an integrated heating resistor. The resistor produces heat which catalyzes the reaction, which in turn affects the electrical resistance of the oxide layer itself. The temperature of the heater is quite high: it is in the range from 350 °C to 550 °C. After the initial preheating period, the sensor can detect gas changes in time intervals below two seconds.

The resistance of the MiCS-5524 sensor does not change linearly with the gas concentration, so a proper calibration must be performed prior to using it for absolute gas concentration measurement applications. The impedance changes the most when used with low gas concentrations. As the atmosphere gets saturated with gas, the impedance changes slower. This should be taken into an account, especially when developing applications for estimating blood alcohol content (BAC) from a breath sample (also known as breathalyzers).

The MiCS-5524 sensor is a simple device: it has only four connections. Two pins are the connections of the internal heating element, while the other two pins are the MOS sensor connections. The application is reduced to calculating a proper resistor for the voltage divider. The datasheet of the MiCS-5524 sensor offers typical values for its resistance when used in a clean air (artificial conditions). The sensitivity is then expressed as the ratio between the resistance of the sensor in clean air and resistance at a concentration of 60 ppm CO.

The middle tap between the sensor (as a resistor) and the fixed resistance is used to provide an output voltage. It directly depends on the resistance of the sensor, allowing it to be used as the input into the MCP3221, a low-power 12-bit A/D converter with I2C interface, from Microchip. This ADC allows the output voltage to be translated into a digital information, which can be accessed over the I2C pins on the mikroBUS™ socket. By using the power supply voltage as the voltage reference for the conversion, this ADC further reduces the complexity of the design, still offering a good conversion quality, thanks to its low noise input. Due to the sensor's inert nature, this ADC is more than fast enough, although it can provide up to 22.3 ksps when operated in the I2C Fast mode.

The I2C communication voltage level can be adjusted so that the Click board™ can be used with both 3.3V and 5V MCUs. The provided SMD jumper labeled as VCC SEL can be used to select the desired voltage level. However, the Click board™ requires +5V for a proper operation, regardless of the logic voltage level selection jumper.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Alcohol 3 Click
MIKROE Alcohol 3 Click SEN-19865

Stock and Customer Discounts

$31.95 retail price.

Available Discounts

  • $30.35 | 25+ units
  • $28.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing