This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Weather Click
SEN-18823

MIKROE Weather Click

SKU: SEN-18823

MIKROE Weather Click carries BME280 integrated environmental unit from Bosch.

Out of stock
SKU
SEN-18823

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Weather Click carries BME280 integrated environmental unit from Bosch. It’s a sensor that detects humidity, pressure, and temperature, specifically designed for low current consumption and long-term stability. The click is designed to work on a 3.3V power supply. It communicates with the target microcontroller over SPI or I2C interface.

The BME280 is as combined digital humidity, pressure and temperature sensor based on proven sensing principles.

The BME280 IC has high accuracy and reliability for all three sensors. The humidity sensor has a response time of just one second and it’s accurate up to ±3% RH. The pressure sensor has sensitivity error of ±0.25% which is equivalent to 1m at 400m height change). The humidity and pressure sensors can operate independently from each other. Finally, the temperature sensor has a high resolution (up to 20 bit, when IIR filter is enabled) and low noise. The chip has three operating modes: sleep, forced, and normal.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Weather Click
MIKROE Weather Click SEN-18823
$21.95 retail price.

Available Discounts

  • $20.85 | 25+ units
  • $19.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing