This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Hydrogen Click
SEN-20437

MIKROE Hydrogen Click

SKU: SEN-20437

Hydrogen Click carries an MQ-8 sensor for hydrogen (H2).

Out of stock
SKU
SEN-20437

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hydrogen Click carries an MQ-8 sensor for hydrogen (H2). The gas sensing layer on the sensor unit is made of tin dioxide (SnO2), which has lower conductivity in clean air. The conductivity increases as the levels of hydrogen rise. The detection range of the sensor is 100-10000ppm of hydrogen. To calibrate the sensor for the environment you’ll be using it in, Hydrogen Click has a small potentiometer that allows you to adjust the load resistance of the sensor circuit. For precise calibration the sensor needs to preheat (once powered up, it takes over 24h to reach the right temperature). Hydrogen Click communicates with the target board through AN (OUT) mikroBUS™ line. It’s designed to use a 5V power supply only.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Hydrogen Click
MIKROE Hydrogen Click SEN-20437
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing