This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Methane Click
SEN-20439

MIKROE Methane Click

SKU: SEN-20439

Methane Click carries an MQ-4 sensor for methane (CH4).

Out of stock
SKU
SEN-20439

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Methane Click carries an MQ-4 sensor for methane (CH4). The gas sensing layer on the sensor unit is made of tin dioxide (SnO2), which has lower conductivity in clean air. The conductivity increases as the levels of methane rise. The detection range of the sensor is 200-10000ppm of methane. To calibrate the sensor for the environment you’ll be using it in, Methane Click has a small potentiometer that allows you to adjust the load resistance of the sensor circuit. For precise calibration the sensor needs to preheat (once powered up, it takes 24h to reach the right temperature). Methane Click communicates with the target board through AN (OUT) mikroBUS line. It’s designed to use a 5V power supply only.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Methane Click
MIKROE Methane Click SEN-20439
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing