This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DC Motor 5 Click
ROB-20260

MIKROE DC Motor 5 Click

SKU: ROB-20260
Out of stock
SKU
ROB-20260

DC MOTOR 5 Click carries the DRV8701 brushed DC motor gate driver from Texas Instruments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DC MOTOR 5 Click carries the DRV8701 brushed DC motor gate driver from Texas Instruments. The Click is designed to run on an external power supply. It communicates with the target MCU over the following pins on the mikroBUS™ line: AN, RST, CS, PWM, and INT.

The motor's velocity and direction can be adjusted with two PWM input signal's.

DRV8701 DRIVER FEATURES

The DRV8701 is an H-bridge gate driver (also called a pre-driver or controller). The device integrates FET gate drivers in order to control four external NMOS FETs. The device can be powered with a supply voltage between 5.9V and 45V.

Internal protection functions are provided: under-voltage lockout, charge pump faults, overcurrent shutdown, short-circuit protection, pre-driver faults, and overtemperature.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: External
  • Supply Voltage: Min. 5.9V, Max. 45V
  • Source Current: Min. 6 mA, Max. 150 mA
  • Sink Current: Min. 12.5 mA, Max. 300 mA
  • Applied PWM Signal: 100 kHz
  • Operating Ambient Temperature: Min. -40℃, Max. 125℃

Customer Reviews

MIKROE DC Motor 5 Click
MIKROE DC Motor 5 Click ROB-20260

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing