This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DC Motor 4 Click
ROB-20261

MIKROE DC Motor 4 Click

SKU: ROB-20261

DC MOTOR 4 Click is capable of driving motors with a supply voltage from 4.5V to 36V.

Out of stock
SKU
ROB-20261

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DC MOTOR 4 Click is capable of driving motors with a supply voltage from 4.5V to 36V. It carries the MAX14870 motor driver from Analog Devices. The Click is designed to run on either 3.3V or 5V power supply. DC MOTOR 4 Click communicates with the target MCU over the following pins on the mikroBUS™ line: PWM, AN, CS, and INT.

The J2 jumper onboard the Click is used for selecting a power supply - either the onboard 5V or the external DC motor power supply input.

DC MOTOR 4 Click can be used to driving DC motors, controlling the motor's speed, the direction of the rotation, as well to brake and regulate the current.

MAX14870 DRIVER FEATURES

The MAX14870 motor driver offers a small, low power solution for driving and controlling brushed DC motors and relays with voltages between 4.5V and 36V.

Very low driver on-resistance reduces power dissipation. It features a charge-pump-less design for reduced external components and low supply current.

HOW THE CLICK WORKS

There are two onboard screw terminals - one is for connecting the DC motor, and the other one is for connecting an external source if necessary. The DC motor is controlled through PWM, CS and AN pin of the Click board™.

Features & Specs

  • Interface: GPIO, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE DC Motor 4 Click
MIKROE DC Motor 4 Click ROB-20261
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing