MIKROE Temp&Hum Click
SEN-20373
MIKROE Temp&Hum Click
SKU: SEN-20373
Out of stock
SKU
SEN-20373
Temp&Hum Click carries ST’s HTS221 temperature and relative humidity sensor.
Product Overview
Temp&Hum Click carries ST’s HTS221 temperature and relative humidity sensor. Its temperature measurement accuracy is ±1°C within a 0-60°C range. The precision is increased to ±0.5°C in a narrower range from 15 to 40°C. The highly sensitive relative humidity measurement range is from 0 to 100% with ±6% accuracy (or ±4.5 in 20-80% range) The measurements are outputted in a 16-bit resolution through the mikroBUS™ I2C interface. The board uses a 3.3V power supply.
Features & Specs
- Interface: GPIO, I2C
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE Temp&Hum Click
SEN-20373