This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Temp&Hum 20 Click
SEN-19107

MIKROE Temp&Hum 20 Click

SKU: SEN-19107
Out of stock
SKU
SEN-19107

MIKROE Temp&Hum 20 Click is a compact add-on board that represents temperature and humidity sensing solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Temp&Hum 20 Click is a compact add-on board that represents temperature and humidity sensing solution. This board features the CC2D23, a highly accurate, fully-calibrated relative humidity and temperature sensor from Amphenol. This sensor, characterized by its high accuracy (±2% from 20% to 80%RH (±3% over entire humidity range)) and high resolution, provides factory-calibrated 14-bit data to the host controller with a configurable I2C interface. It also comes with alarm features for preset control at a minimum and maximum humidity. The long-term stability and reliability, alongside other features, make this Click board™ ideal for various temperature and humidity-related applications and a vast number of applications ranging from portable devices to products designed for harsh environments.

Temp&Hum 20 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Temp&Hum 20 Click as its foundation uses the CC2D23, a highly accurate, fully-calibrated relative humidity and temperature sensor from Amphenol. The humidity can be measured within a range of 0 to 100 %RH, while the temperature sensor is designed for a range of -40 to +125 °C. The typical accuracy for humidity is ±2 %RH in the measuring range of 20 up to 80 %RH at ambient temperature, and ±0.3 °C for its operating temperature range with very low power consumption.

Temp&Hum 20 Click communicates with MCU using the standard I2C 2-Wire interface to read data supporting Standard Mode operation with a clock frequency up to 100kHz, providing factory-calibrated 14-bit data to the host controller. This Click board™ also possesses enabling function managed by SiP32431DN, a high side switch with reverse blocking capability. The Enable pin, labeled as EN and routed to the CS pin of the mikroBUS™ socket, activates the SiP32431DN, allowing and powering the main IC the CC2D23 (used for power ON/OFF purposes), and thus enables optimizes power consumption.

It also comes with alarm features, labeled as ALH and ALL and routed to the AN and PWM pins of the mikroBUS™ socket, for preset control at a minimum and maximum humidity, and additional data-ready signal routed on the INT pin of the mikroBUS™ socket indicating that new data is ready for the host.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Humidity Measurement Range: Min. 0%RH, Max. 100%RH
  • Humidity Accuracy: Typ. ±2%RH
  • Resolution: 14 bits
  • Temperature Accuracy: Typ. ±0.3°C
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE Temp&Hum 20 Click
MIKROE Temp&Hum 20 Click SEN-19107