This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 6DOF IMU 15 Click
SEN-20577

MIKROE 6DOF IMU 15 Click

SKU: SEN-20577
Out of stock
SKU
SEN-20577

6DOF IMU 15 Click is a compact add-on board that contains a 6-axis MEMS motion tracking device combining a 3-axis gyroscope and a 3-axis accelerometer.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

6DOF IMU 15 Click is a compact add-on board that contains a 6-axis MEMS motion tracking device combining a 3-axis gyroscope and a 3-axis accelerometer. This board features the ASM330LHH, automotive 6-axis MEMS motion tracking device, from STMicroelectronics. It has a configurable host interface that supports both I2C and SPI serial communication, features a 3 kB FIFO and a programmable interrupt with ultra low-power event-detection support to minimize system power consumption. This Click board™ is an excellent choice for applications like gesture recognition, activity classification, dead reckoning, pedometers, Telematics, eTolling, anti-theft systems, and more.

6DOF IMU 15 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

6DOF IMU 15 Click is based on the ASM330LHH, a system-in-package featuring a high-performance 3-axis digital accelerometer and 3-axis digital gyroscope from STMicroelectronics. It features a 3 kB FIFO that can lower the traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data, and then go into a low-power mode. It also features embedded compensation for high stability over temperature (up to +105 °C). The ASM330LHH has a configurable full-scale acceleration range of up to ±16 g and a wide angular rate range, from ±125 dps up to ±4000 dps, that enables its usage in a broad range of applications.

The ASM330LHH has a programmable interrupt system that can generate an interrupt signal two available pins. One of these two interrupt pins can be selected using the INT SEL jumper (JP4), which is routed to the INT pin of the mikroBUS™ socket. The event-detection smart programmable interrupts enable efficient and reliable motion-activated functions, implementing hardware recognition of free-fall events, 6D orientation, activity or inactivity, and wakeup events.

6DOF IMU 15 Click provides the possibility of using both I2C and SPI interfaces with a maximum frequency of 400kHz for I2C and 10MHz for SPI communication. The selection can be done by positioning SMD jumpers labeled as COMM SEL to an appropriate position. Note that all the jumpers must be placed to the same side, or else the Click board™ may become unresponsive. While the I2C interface is selected, the ASM330LHH allows the choice of the least significant bit (LSB) of its I2C peripheral address. This can be done by using the SMD jumper labeled as ADDR SEL.

A FIFO buffer helps to further reduce the processing load, offering temporary storage for the output data. The ASM330LHH contains a FIFO of size 3 kbytes that is accessible via the serial interface. The FIFO configuration register determines which data is written into the FIFO. Possible choices include gyro data, accelerometer data, Timestamp, and temperature readings.

This Click board™ is designed to be operated only with a 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: Min. 2V, Typ. 3.3V, Max. 3.6V
  • I2C Clock Frequency: 400 kHz
  • SPI Clock Frequency: 10 kHz
  • Linear acceleration measurement range: Min. ±2g, Max. ±16g
  • Angular rate measurement range: Min. ±125 dps, Max. ±400030 dps
  • Operating Temperature Range: Min. -40°C, Max. +105°C

Customer Reviews

MIKROE 6DOF IMU 15 Click
MIKROE 6DOF IMU 15 Click SEN-20577

Stock and Customer Discounts

$30.95 retail price.

Available Discounts

  • $29.40 | 25+ units
  • $27.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing