This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE 6DOF IMU 2 Click
SEN-18794
MIKROE 6DOF IMU 2 Click
SKU: SEN-18794
In stock
SKU
SEN-18794
MIKROE 6DOF IMU 2 Click is a mikroBUS™ add-on board with Bosch's BMI160 low power inertial measurement unit (IMU).
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
The IMU consists of a state-of-the-art 3-axis, low-g accelerometer, and a low-power 3-axis gyroscope, designed for 6-axis and 9-axis applications. The BMI160 also includes built-in power management unit (PMU) for advanced power management and power-saving modes, as well as allocated FIFO buffer of 1024 bytes for handling external sensor data.
6DOF IMU 2 click communicates with the target MCU through the I2C or SPI bus (user-selectable), with additional functionality provided by the INT pin (for enhanced autonomous motion detection).
The board is designed to use a 3.3 power supply only.
Similar Items
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE 6DOF IMU 2 Click
SEN-18794
Stock and Customer Discounts
$24.95 retail price.
Available Discounts
- $23.70 | 25+ units
- $22.46 | 100+ units