This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 6 DOF IMU 3 Click
SEN-18795

MIKROE 6 DOF IMU 3 Click

SKU: SEN-18795

MIKROE 6 DOF IMU 3 Click is a complete 6-axis detection development board suitable for movement and position tracking devices.

Out of stock
SKU
SEN-18795

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE 6 DOF IMU 3 Click is a complete 6-axis detection development board suitable for movement and position tracking devices. This Click board features the compact FXOS8700CQ motion sensor from NXP, an integrated 3-axis linear accelerometer and 3-axis magnetometer combined in one package. The device supports selectable I2C or point-to-point SPI serial interface with 14-bit accelerometer and 16-bit magnetometer which are combined with a high-performance ASIC to enable an eCompass solution capable of a typical orientation resolution of 0.1° and sub-5° compass heading accuracy for many applications.

The 6 DOF IMU 3 Click is based around the FXOS8700CQ, which is a small, low-power, 3-axis, linear accelerometer and 3-axis magnetometer combined into a single package, from NXP. The device features a selectable I2C or point-to-point SPI serial interface with 14-bit accelerometer and 16-bit magnetometer ADC resolution along with smart-embedded functions.The FXOS8700CQ has dynamically selectable acceleration full-scale ranges of ±2 g/±4 g/±8 g and a fixed magnetic measurement range of ±1200 μT. Output data rates (ODR) from 1.563 Hz to 800 Hz are selectable by the user for each sensor. Interleaved magnetic and acceleration data is available at ODR rates of up to 400 Hz.

Sensitivity of the sensor is represented in mg/LSB for the accelerometer and μT/LSB for the magnetometer. The magnetometer sensitivity is fixed at 0.1 μT/LSB. The accelerometer sensitivity changes with the full-scale range selected by the user. Accelerometer sensitivity is 0.244 mg/LSB in 2 g mode, 0.488 mg/LSB in 4 g mode, and 0.976 mg/LSB in 8 g mode, making it ideal for applications such as used for security, like motion detection, door opening, smart home applications, robotics and unmanned aerial vehicles (UAVs) with electronic compass (e-compass) function, in medical purposes, like patient monitoring, fall detection and more.

6DOF IMU 3 Click supports both SPI and I2C communication interfaces, allowing it to be used with a wide range of different MCUs. The communication interface can be selected by moving SMD jumpers grouped under the COM SEL to an appropriate position (SPI or I2C). The peripheral I2C address can also be configured by an SMD jumper when the Click board™ is operated in the I2C mode. An SMD jumpers labeled as ADDR SEL is used to set the least significant bit (LSB) of the I2C address. The I2C interface is compliantwith fast mode (400 kHz), and normal mode (100 kHz) I2C standards, while the SPI interface is a classical controller/peripheral serial port. The FXOS8700CQ is always considered as the peripheral and thus is never initiating the communication.

This Click board™ is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE 6 DOF IMU 3 Click
MIKROE 6 DOF IMU 3 Click SEN-18795

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing