This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE 6DOF IMU Click
SEN-20372
MIKROE 6DOF IMU Click
SKU: SEN-20372
Out of stock
SKU
SEN-20372
6DOF IMU Click carries ST’s LSM6DS33TR 6-axis inertial measurement unit comprising a 3-axis gyroscope and a 3-axis accelerometer.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
6DOF IMU Click carries ST’s LSM6DS33TR 6-axis inertial measurement unit comprising a 3-axis gyroscope and a 3-axis accelerometer. The chip is a highly accurate 6 DOF inertial measurement unit with long-term stable operation over a wide range of temperatures. It is suitable for designing platform stabilization systems, for example in cameras and drones. The board communicates with the target MCU either through I2C or SPI interfaces (along with an additional INT pin).
Similar Items
Features & Specs
- Interface: GPIO, I2C, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V
Documentation
Customer Reviews

MIKROE 6DOF IMU Click
SEN-20372