This product has been retired from our catalog and is no longer for sale.

Dual-Port Power Bank with Digital Display and Integrated Cables - 10AH
TOL-23322

Dual-Port Power Bank with Digital Display and Integrated Cables - 10AH

SKU: TOL-23322
Out of stock
SKU
TOL-23322

10AH Lithium Battery Power Bank with Digital Readout and 3 Connector Cables and two Ports.

This product has been retired from our catalog and is no longer for sale.

Product Overview

Power banks are as much swag as they are a tool. But the USAMS 10AH dual port power bank provides far more than your standard power bank. The biggest feature being the digital readout of the amount of battery life left. This helps tremendously in situations where four LEDs is simply not enough to judge remaining battery life. The three integrated cables (C, Lightening, and Micro B) provide connection options for most modern devices without the need to carry additional cables. There's a USB A port on the side in the event you did need a longer cable or a connector that isn't one of those three. Charging is done by a USB C port on the side of the bank and charges at 5V 2A. We've tested this with lower power projects on both the Raspberry Pi 4 and 5 and both performed well. Projects needing a larger display (7" and up) will likely need additional power.

Hookup Accessories

Features & Specs

  • 10AH Capacity (6AH Rated)
  • Ports
  • Type C Input 5V 2A
  • Type C Cable Output 5V 2A
  • USB A Output 5V 2A
  • Lightning Cable Output 5V 2.1A
  • Micro USB Cable Output 5V 2A
  • About 6 hours to fully charge
  • ABS Case
  • 259g
  • 157mm x 71.4mm x 18.5mm
  • Includes USB A to C cable for charging

Customer Reviews

Dual-Port Power Bank with Digital Display and Integrated Cables - 10AH
Dual-Port Power Bank with Digital Display and Integrated Cables - 10AH TOL-23322

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing