USB 2.0 Type-C Cable - 1 Meter
CAB-16905
USB 2.0 Type-C Cable - 1 Meter
SKU: CAB-16905
$4.95
In stock
SKU
CAB-16905
1 Meter USB Type C to Type C cable USB 2.0 data transfer capabilities.
Product Overview
This USB 2.0 Type-C cable is perfect for use with your Raspberry Pi 4 and other USB Type C boards. USB Type-C Connectors and Cable Assemblies offer greater PCB savings while enabling high-frequency mating in data, consumer, and other I/O applications.
This cable uses the Type-C form-factor but only connects pins for USB 2.0 specification. It supports a maximum signaling rate of 480 Mbit/s (60 MB/s) and a max current of 1.5A (with data transfer) and up to 5A if used for power/charging only.
Hookup Accessories
-
-
-
-
-
-
-
-
-
-
-
-
-
OpenMV Cam PureThermal
Special Price Current price: $259.00 Regular Price Original price: $369.95In stock -
-
-
-
-
-
Features & Specs
- Type: USB 2.0
- Connector Type: USB Type C
- Cable Length: 1.0m
Documentation
Customer Reviews
USB 2.0 Type-C Cable - 1 Meter
$4.95
CAB-16905
Stock and Customer Discounts
$4.95 retail price.