Fast Charging USB C to C Cable with LCD - 4ft (100W)
CAB-19717
Fast Charging USB C to C Cable with LCD - 4ft (100W)
SKU: CAB-19717
$10.95
In stock
SKU
CAB-19717
USB-C to USB-C with real-time display charging power, all in a 4ft cable!
Product Overview
Charging or powering your USB Type C device can be daunting. Finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 4ft long USB Type C to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (100W, the maximum for USB C PD Spec) can be seen on an LCD screen built into the USB Type C connector. It provides high current (5A), fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.
Hookup Accessories
Features & Specs
- USB C to USB C interface
- 5A, 100W Max Output (PD)
- 480Mbps data transmission rate
- LED Real Time Display of Power Draw
- Nylon Braided Cable
- 4FT (1.2M) Length
Customer Reviews

Fast Charging USB C to C Cable with LCD - 4ft (100W)
$10.95
CAB-19717
Stock and Customer Discounts
$10.95 retail price.