Fast Charging USB A to C Cable with LCD - 4ft (6A)
CAB-19718
Fast Charging USB A to C Cable with LCD - 4ft (6A)
SKU: CAB-19718
$13.50
In stock
SKU
CAB-19718
USB-A to USB-C with real-time display charging power, all in a 4ft cable!
Product Overview
Charging or powering your USB Type C device can be daunting. Finding a cable that fits both your interface and provides safe power levels is a new challenge presented with USB Type C. This 4ft long USB Type A to Type C cable from USAMS fits the bill at a great price with some extra cool features. The power draw (up to 6A of current) can be seen on an LCD screen built into the USB Type C connector. It provides high current, fast charging, and USB 2.0 data rates (480Mbps) in an extra sturdy nylon braided cable.
Similar Items
Hookup Accessories
Features & Specs
- USB A to USB C interface
- 6A Max Output
- 480Mbps data transmission rate
- LED Real Time Display of Power Draw
- Nylon Braided Cable
- 4FT (1.2M) Length
Customer Reviews

Fast Charging USB A to C Cable with LCD - 4ft (6A)
$13.50
CAB-19718