Product Overview
There is nothing quite like the satisfying, mechanical thunk of a real arcade button. This 35mm blue concave push button is built specifically to recreate that exact tactile experience for your custom cabinets and interactive projects. Instead of a soft, squishy press, the included microswitch delivers an immediate, heavy 'click,' so you always know exactly when your input registers.
Built for Button Mashers
Arcade controls are meant to take a beating, and this button is no exception. The plunger is molded from a durable nylon that easily handles rapid-fire mashing without wearing down. Because there are no internal lights to worry about powering or programming, this button can focus on three key factors to consider before building or repairing a long-lasting arcade cabinet: tactile feedback, actuation, and mounting.
- Long-Term Reliability: The included three-terminal microswitch offers the classic "clicky" feel, is rated for up to 3A at 120VAC, and tested to withstand 10,000,000 cycles.
- Easy Installation: Simply drill a 1.125-inch (28mm) mounting hole (standard for arcade buttons), slide the bezel through, and secure it with the screw-in ring.
This classic blue button arrives completely ready to be incorporated into your project. We recommend using spade connector wires to quick-connect the microcontroller switch, but soldering wires directly to it works just as well!