Big Dome Pushbutton - Yellow
COM-11273

Big Dome Pushbutton - Yellow

SKU: COM-11273

A massive 100mm illuminated yellow dome button featuring a 12VDC LED and a dependable 10-million-cycle microswitch.

$18.95
In stock
SKU
COM-11273
In stock
Stock/Discounts

Helpful Documentation

Product Overview

It's the end of the world, and you need to press a button. This is it. This gigantic 100mm yellow dome button is the perfect dramatic centerpiece for interactive exhibits, escape rooms, or custom arcade builds. It features a built-in LED indicator to draw the eye, while the included long-life horizontal microswitch delivers an immediate, heavy 'click,' so you always know exactly when your input registers.

The Ultimate Caution Button

Built for heavy hands and repeated use, the polycarbonate lens cap provides excellent optical clarity while protecting the internal components.

  • Illuminated Design: Includes a 12VDC LED indicator light and an easily removable bulb holder to make your project glow.
  • Tactile Feedback: The included three-terminal microswitch is tested to withstand 10,000,000 cycles for dependable operation, and can be easily replaced if needed.
  • Adjustable Height: Need a lower profile? Simply remove the middle ring to drop the button's overall height so it fits your specific enclosure perfectly.

This Big Dome Pushbutton arrives completely ready to be incorporated into your project. We recommend using spade connector wires to quick-connect the microcontroller switch, but soldering wires directly to it works just as well!

A Yellow Big Dome Pushbutton showing its LED powered on.

Features & Specs

  • Color: Yellow
  • LED indicator light runs at 12VDC
  • Bulb holder is easy to install or remove
  • Microswitch reliability tested to 10,000,000 cycles
  • Microswitch can be replaced
  • Polycarbonate lens cap for optical clarity

Dimensions:

  • 100mm Diameter x 72mm Height
  • Net weight: 100grams
  • Mounting hole diameter: 24mm
Big Dome Pushbutton dimensions.Big Dome Pushbutton dimensions.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Big Dome Pushbutton - Yellow
Big Dome Pushbutton - Yellow
$18.95
COM-11273
$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing