Quad-band Wired Cellular Antenna SMA
CEL-00290

Quad-band Wired Cellular Antenna SMA

SKU: CEL-00290
$17.50
In stock
SKU
CEL-00290
In stock
Stock/Discounts

Product Overview

A Quad-band antenna for embedded cellular devices. This antenna will allow you to connect your cellular module to the outside world. Operates on four frequencies. Comes with a 3M adhesive backing for mounting. Standard male SMA terminated.

Key Specifications:

  • Quad-band: 850/900/1800/1900MHz and 2.4GHz
  • For GSM/GPRS, CDMA/1X, TDMA/AMPs, CDPD, 2 Way pager Re-Flex
  • Cable with RG174A/U - 3m long
  • Connector: SMA

Electrical Properties:

  • Frequency range: 824 ~ 960 MHz // 1710 ~ 1990 MHz
  • Impedance: 50 Ohm nominal
  • VSWR: <2.0 : 1
  • Gain: 3.5dBi
  • Radiation: Omni
  • Polarization: Vertical
  • Wave: Half Wave Dipole

Mechanical Properties:

  • Size: 115x22x4mm
  • Connector SMA (Male) standard
  • Cable: RG174
  • Cable length: 3m
  • Over-mold housing: ABS Black
  • Mounting: Adhesive backing
  • Operation Temperature: -40 to +85C

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Quad-band Wired Cellular Antenna SMA
Quad-band Wired Cellular Antenna SMA
$17.50
CEL-00290
$17.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing