Interface Cable U.FL to SMA - 100mm
WRL-18154
Interface Cable U.FL to SMA - 100mm
SKU: WRL-18154
In stock
SKU
WRL-18154
A U.FL to SMA (jack) bulkhead straight connector with a 1.32 mm diameter cable.
Product Overview
A U.FL to SMA (jack) bulkhead straight connector with a 1.32 mm diameter cable. Less than -2 dB cable insertion loss up to 6 GHz. Both connectors are gold-plated brass and the cable conductor is silver-coated copper.
Includes:
- 1x U.FL to SMA cable
- 1x Locking Nut and Bulkhead Washer
Hookup Accessories
-
-
SparkFun MicroMod Cellular Function Board - Blues Wireless Notecarrier
Special Price Current price: $64.95 Regular Price Original price: $119.95In stock -
-
-
-
-
-
-
-
-
Features & Specs
- Connector A Series: SMA
- Connector A Gender: Jack (Female)
- Connector A Body Style: Bulkhead
- Connector B Series: U.FL
- Connector B Gender: Plug (Male)
- Connector B Body Style: Right Angle
- Cable Length: 100 mm
- Impedance: 50 Ohms
- Maximum Frequency: 6 GHz
- Cable Type: 1.32 mm Coax
- Contact Plating: Gold
- Contact Material: Brass
- Connector A Polarity: Normal
- Connector B Polarity: Normal
- Polarity: Normal
Documentation
Customer Reviews

Interface Cable U.FL to SMA - 100mm
WRL-18154
Stock and Customer Discounts
$8.95 retail price.
Available Discounts
- $8.50 | 25+ units
- $8.06 | 100+ units