Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna
WRL-17732

Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna

SKU: WRL-17732
$231.50
In stock
SKU
WRL-17732
In stock
Stock/Discounts

The Steedan delivers powerful MIMO antenna technology 5G/4G and Wi-Fi 6 2.4/5.8/7.125GHz and a GPS/GLONASS/BeiDou patch antenna for GNSS location services.

Product Overview

The Taoglas Steedan MA350 is a 5-in-1 next-generation low profile magnetic mount antenna for a vehicle, outdoor building, and heavy equipment roof applications. It has a fully IP65 rated waterproof robust ABS enclosure and base. This is an ideal external combination antenna solution that is used where drilling a hole through the roof of a vehicle or a metal panel is not feasible. It can be mounted on steel surfaces and its ultra-strong neodymium magnets. A soft foam cushion on the base protects the mounting surface during installation and removal. Only 48mm high it mounts discretely to the target application out of sight of most onlookers.

This outstanding antenna delivers powerful MIMO antenna technology 5G/4G and Wi-Fi 6 2.4/5.8/7.125GHz and a custom-tuned GPS/GLONASS/BeiDou patch antenna for GNSS location services. The 5 internal antennas have superior isolation. The 5G/4G antennas also include backward compatibility to work at most worldwide 3G and 2G bands.

Typical Applications:

  • Next Generation OEM Automotive Connectivity
  • Multimedia, Navigation, and Telematics Systems
  • V2V, V2X and Fleet Management Applications
  • First Net Responder Routers

The MA350 is ideal for applications that require highly sophisticated antennas for real-time streaming applications that demand high-speed video uplink and downlink into the cabin of the vehicle. These challenges are resolved by the highly efficient, high gain MIMO antennas, with high isolation, all of which is necessary to achieve the required signal to noise ratio and throughput.

Features & Specs

  • Minimum Frequency: 617 MHz
  • Maximum Frequency: 5.85 GHz
  • Protocol - Cellular, NBIoT, LTE: LTE
  • Protocol - GPS, GLONASS: GPS, GLONASS, GNSS
  • Protocol - WiFi - 802.11: WiFi
  • Mechanical Style: Module
  • Style: Dome
  • Impedance: 50 Ohms
  • Power Rating: 10 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: MIMO
  • Number of Bands: 5 Band
  • Mounting Style: Magnetic Mount
  • Termination Style: RP-SMA Male, SMA Male
  • Antenna Connector Type: RP-SMA Male, SMA Male
  • Center Frequency: 698 MHz to 960 MHz, 1710 MHz to 2170 MHz, 2490 MHz to 2690 MHz, 3300 MHz to 3600 MHz, 2.4 GHz, 5.8 GHz
  • Application: GNSS, 5G, 4G, WiFi
  • Length: 247 mm
  • Width: 144.3 mm
  • Height: 47.8 mm
  • IP Rating: IP65
  • Cable Type: CFD-200, RG-174
  • Cable Length: 3 m
  • Polarization: Linear, RHCP
  • Ground Plane Size: 30 cm x 30 cm
  • Unit Weight: 1.213 lbs

Documentation

Customer Reviews

Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna
Steedan MA350 – Low Profile, 5-in-1 Magnetic Mount Combination Antenna
$231.50
WRL-17732

Stock and Customer Discounts

$231.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing