SMA Connector
WRL-00593

SMA Connector

SKU: WRL-00593

Perfect for prototyping with GPS and Cellular devices, these connectors have a female signal pin and will mate correctly with the original SMA-type antennas.

$2.95
In stock
SKU
WRL-00593
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Add a secure antenna connection to your custom circuit boards with this PCB edge-mount SMA connector. Whether you are building a custom communication module or testing an early-stage hardware design, this connector provides a solid, straightforward link between your board and an external antenna.

  • Standard Compatibility: Features a standard female signal pin to mate cleanly and correctly with original SMA-type antennas.
  • PCB Edge Mount: Designed to slide directly onto the edge of your printed circuit board for a clean, low-profile solder connection.

This small component is effective for adding antenna capabilities to GPS receivers, cellular modems, and standard radio modules.

Features & Specs

  • Connector Type: SMA (female signal pin)
  • Dimensions: 11.4mm x 7.93mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SMA Connector
SMA Connector
$2.95
WRL-00593
$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing