Resistor 18k Ohm 1/4 Watt PTH
COM-18434

Resistor 18k Ohm 1/4 Watt PTH

SKU: COM-18434
$0.10
In stock
SKU
COM-18434
In stock
Stock/Discounts

1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor.

Product Overview

1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor. Commonly used in breadboards and perf boards.We've opted for a new and more breadboard-friendly lead thickness (they're a bit thicker than our last ones).

Note: Sold as singles.

Hookup Accessories

Features & Specs

  • Resistance: 18 kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Metal Film
  • Flame Retardant Coating
  • Temperature Coefficient: ±50ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminals: 2
  • Part #: RNMF14FTC18K0

Customer Reviews

Resistor 18k Ohm 1/4 Watt PTH
Resistor 18k Ohm 1/4 Watt PTH
$0.10
COM-18434

Stock and Customer Discounts

$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing