Serial Flash Memory - W25Q32FV (32Mb, 104MHz, SOIC-8)
COM-15809

Serial Flash Memory - W25Q32FV (32Mb, 104MHz, SOIC-8)

SKU: COM-15809
$1.95
In stock
SKU
COM-15809
In stock
Stock/Discounts

The W25Q32FV (32M-bit) Serial Flash memory provides a storage solution for systems with limited space, pins, and power.

Product Overview

The W25Q32FV (32M-bit) Serial Flash memory provides a storage solution for systems with limited space, pins, and power. This small SMD IC series offers flexibility and performance well beyond ordinary Serial Flash devices. They are ideal for code shadowing to RAM, executing code directly from Dual/Quad SPI (XIP) and storing voice, text and data.

The W25Q32FV operates on a single 2.7V to 3.6V power supply with current consumption as low as 4mA active and 1µA for power-down. We recommend using this IC with the SparkFun Qwiic Micro to expand its memory capabilities.

Hookup Accessories

Features & Specs

  • 32Mb of Memory
  • 2.7V - 3.6V VCC
  • SOIC 8 Package
  • SPI/QSPI/QPI Interface
  • Volatile & Non-Volatile SR
  • Programmable Output Driver Strength
  • Individual Block/Sector Write Protection
  • 104MHz Frequency
  • 50µs, 3ms Write Cycle Time (word, page)

Customer Reviews

Serial Flash Memory - W25Q32FV (32Mb, 104MHz, SOIC-8)
Serial Flash Memory - W25Q32FV (32Mb, 104MHz, SOIC-8)
$1.95
COM-15809

Stock and Customer Discounts

$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing