This product has been retired from our catalog and is no longer for sale.

Logic Pro 8 - USB Logic Analyzer
TOL-13196

Logic Pro 8 - USB Logic Analyzer

SKU: TOL-13196
In stock
SKU
TOL-13196

This product has been retired from our catalog and is no longer for sale.

Product Overview

Do you need big logic analysis in a small package? That's exactly what the Logic Pro 8 brings you. The Logic Pro 8 is a 8-channel USB logic analyzer with so much style it'll make your cell phone jealous. Simply connect it to your computer with the included USB 3.0 cable, attach your test probes and install the Saleae Logic software and you'll be debugging in no time. Along with adding 4 more channels of signal capture, the Logic Pro 8 differs from the Logic 4 by increasing the max sample rate, and adding support for 1.8V logic levels.

The Logic Pro 8 has a rugged, custom-machined aluminum enclosure and can be carried in the included zip-up carrying case (which is small enough to toss in your laptop bag). This is a great field diagnostic tool as well as a welcome addition to any workbench.

Dimensions: 2.1" x 2.1" x .46" ( 53 x 53 x 12 mm )

Includes:

  • 1x Logic Pro 8
  • 1x USB A to USB 3.0 Cable
  • 2x Ultra-Flexible Test Lead Set
  • 16x Micro Hook Clips
  • 1x Custom Carrying Case

Features:

  • Eight Multi-Use Inputs - Analog/Digital/Both
  • Digital Sample Rate: 500 MS/s (Max)
  • Analog Sample Rate: 50 MS/s (Max)
  • Fastest Digital Signal: 25 MHz
  • Supported Logic Levels (Digital): 1.2V-5.5V
  • Input Voltage Range (Analog): 0V-5V
  • Bandwidth (Analog): 1MHz
  • Number of bits (Analog): 10 bits
  • Works with RS-232, 422/3 Directly
  • USB 3.0

Documents:

Hookup Accessories

Features & Specs

  • Eight Multi-Use Inputs - Analog/Digital/Both
  • Digital Sample Rate: 500 MS/s (Max)
  • Analog Sample Rate: 50 MS/s (Max)
  • Fastest Digital Signal: 25 MHz
  • Supported Logic Levels (Digital): 1.2V-5.5V
  • Input Voltage Range (Analog): 0V-5V
  • Bandwidth (Analog): 1MHz
  • Number of bits (Analog): 10 bits
  • Works with RS-232, 422/3 Directly
  • USB 3.0
  • 2.1" x 2.1" x .46" ( 53 x 53 x 12 mm )

Customer Reviews

Logic Pro 8 - USB Logic Analyzer
Logic Pro 8 - USB Logic Analyzer TOL-13196

Stock and Customer Discounts

$999.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing