USB Logic Analyzer - 24MHz/8-Channel
TOL-18627

USB Logic Analyzer - 24MHz/8-Channel

SKU: TOL-18627
$19.95
In stock
SKU
TOL-18627
In stock
Stock/Discounts

This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making it a great and easy tool.

Helpful Documentation

Product Overview

Is your I2C bus not ACK'ing the way you expect? Do you need to discover a UART's mysterious baud rate? Or do you want to reverse engineer an SPI protocol? These all sound like jobs for a logic analyzer! With the growing ubiquity of UART, I2C, and SPI sensors, logic analyzers are becoming a tool everyone needs in their toolbox or on their workbench. This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making it a great tool for quickly diagnosing most communication issues we encounter.

These analyzers will work with both 3.3V and 5V systems (up to 5.25V max and 2.0V minimum on a high logic-level) and is powered via an included USB-C cable. This logic analyzer works with PulseView -- an open-source, cross-platform signal analysis software suite.

The analyzer ships with Female-To-Female jumper wires. If you're using an Uno or board with female headers we recommend picking up a handful of Male-To-Male jumpers to connect the analyzer to the female headers.

Note: On some units the GND connection that's adjacent to input six isn't actually a ground, it appears to be some sort of clock signal. We recommend not using that pin for anything just to be safe.

Hookup Accessories

Features & Specs

  • 8-channels
  •  Sampling rate up to 24MHz, configurable down to 20kHz
  •  5.25V maximum voltage input 
    • 2.0V minimum logic-high 
    • 0.8V maximum logic-low
  • Input impedance > 100kΩ, 5pF
  • USB power supply
  •  USB Type C Connector
  •  Supports open-source sigrok logic analyzer software
  •  Cross-platform support: Windows, Mac OS X, Linux, Android, etc.
  •  Dimensions: 54.7 x 27.4 x 14.1 mm 

With this latest revision of the USB Logic Analyzer, the USB Mini B connector was replaced with a more up-to-date USB Type C connector.

Customer Reviews

USB Logic Analyzer - 24MHz/8-Channel
USB Logic Analyzer - 24MHz/8-Channel
$19.95
TOL-18627

Stock and Customer Discounts

$19.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing