Smart SMD Tester
TOL-10829

Smart SMD Tester

SKU: TOL-10829
$46.95
In stock
SKU
TOL-10829
In stock
Stock/Discounts

Product Overview

This smart SMD tester is essentially a pair of multimeter tweezers. This allows you to troubleshoot circuits with small SMD parts without having to fumble with large probes or long wires. Test resistors, capacitors and diodes one-handed!

Features:

  • Resistance Range: 300Ω/3KΩ/30KΩ/300KΩ ±(1.0%+5) 3M/30MΩ ±(2%+5)
  • Capacitance Range: 3n/30n/300n/3µ/30µ/300µF ±(3%+5) 3000µ/30000µF ±(5%+5)
  • Powered by One CR2032 Button Cell Battery
  • Unit Symbol Display
  • Weighs only 68g
  • Auto Range
  • Auto Scan

Features & Specs

  • Resistance Range: 300Ω/3KΩ/30KΩ/300KΩ ±(1.0%+5) 3M/30MΩ ±(2%+5)
  • Capacitance Range: 3n/30n/300n/3µ/30µ/300µF ±(3%+5) 3000µ/30000µF ±(5%+5)
  • Powered by One CR2032 Button Cell Battery
  • Unit Symbol Display
  • Weighs only 68g
  • Auto Range
  • Auto Scan

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Smart SMD Tester
Smart SMD Tester
$46.95
TOL-10829
$46.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing