This product has been retired from our catalog and is no longer for sale.

Soldering Tip - Weller - Conical (ETT)
TOL-14737

Soldering Tip - Weller - Conical (ETT)

SKU: TOL-14737

This is a replacement soldering tip for the Weller WE1010 soldering station. Each conical-type tip measures 0.02" (0.6mm) wide.

Out of stock
SKU
TOL-14737

This product has been retired from our catalog and is no longer for sale.

Product Overview

This is an ET Series replacement soldering tip for the Weller WE1010 soldering station. Each conical-type tip measures 0.02" (0.6mm) wide. Replacing the tip is a breeze --- simply unscrew the currently attached tip, slip the replacement tip in, and screw it into place.

The conical Weller tip has been pre-tinned with a lead-free alloy.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Soldering Tip - Weller - Conical (ETT)
Soldering Tip - Weller - Conical (ETT) TOL-14737
$5.25 retail price.

Available Discounts

  • $4.99 | 10+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing