Solder - 1/4lb Spool (0.032") Special Blend
TOL-10243

Solder - 1/4lb Spool (0.032") Special Blend

SKU: TOL-10243

This lead-free, 0.032" diameter, and water-soluble flux for easy cleanup is arguably the best solder we've ever used.

$44.95
In stock
SKU
TOL-10243
In stock
Stock/Discounts

Helpful Documentation

Product Overview

We don't say this lightly: this might be the best solder on the market! There, we said it. This "Special Blend" wasn't just picked from a catalog; it is the result of a quest to find the perfect alloy for our own production lines here at SparkFun. After testing numerous options, this formulation outperformed them all and is now the only option we want to use.

Alloy & Dimensions

This spool is perfect for fine-pitch work and general prototyping.

  • Thin Diameter: At 0.032" (0.8mm), this wire is thin enough for delicate surface-mount (SMD) soldering but still substantial enough for through-hole components.
  • The Mix: 96.35% Sn (Tin), 3.0% Ag (Silver), 0.5% Cu (Copper), 0.15% Sb (Antimony).

Lead-Free & User Friendly

The best part of this solder is that it delivers premium performance without lead. It features a water-soluble flux core, so the residue can be easily cleaned with warm water. No harsh chemicals required!

Features & Specs

  • SparkFun Special Blend:
    • 96.35% Tin
    • 3.0% Silver
    • 0.5% Copper
    • 0.15% Antimony
  • Lead-Free
  • Water-Soluble Flux
  • Diameter: 0.032" (0.8mm)
  • Spool Size: 1/4lb.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Solder - 1/4lb Spool (0.032") Special Blend
Solder - 1/4lb Spool (0.032") Special Blend
$44.95
TOL-10243
$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing